Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Type code
BSC01605RCDUU5ZT7WZ0-252-D110-D110-A00(252,0,FK,None,0,FK,None,45,0,252)
Length of ball screw
mm
Enter value for L1
Length of ball screw
mm
cm
inch
ft
Nut position
mm
Enter value for HUBST
Nut position
mm
cm
inch
ft
Diameter
mm
Pitch
mm
Pitch direction
Sealing options
Lip seals
Ball Screw nut type
Number of circuits
Flange type
Cylindrical nut
Tolerance class - * on request
Production method
Preload class
Version of the right shaft end
Options of the right shaft end
Shaft diameter of the right shaft end
mm
Version of the left shaft end
Options of the left shaft end
Shaft diameter of the left shaft end
mm
Lubricant
Options
Special version
Left bearing unit
ACC
Bearing seal (Left side)
Right bearing unit
ACC2
Bearing seal (Right side)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices