Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
LOD level
Axis 1
Axis 2
Description
type code
AX-AC-ACU-X110-Y110
ID number
459876
Lx
160 mm
X1
90 mm
X
mm
Ly
156 mm
Z1
49 mm
Z
mm
Lz
209 mm
delivery time
customs tariff number
84,879,090,900
Eclass
23-30-92-90
Info HTTP
INFO HTML
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices