Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order number
AXC80ZHW20-B-50-430-00-0000-0-0
Level of detail
High
Low
Series
AXC
Size
80
Drive type
Z
Travel range
mm
Carriage position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
mm
Drive adapter mounting side
Right side
Left side
Drive version
Hollow shaft
integrated planetary gearbox economy
integrated planetary gearbox economy + integrated coupling for connecting shaft
integrated planetary gearbox high-end
integrated planetary gearbox high-end + integrated coupling for connecting shaft
Drive adaptation flange
Drive adaptation flange + integrated coupling for connecting shaft
Coupling and coupling cone
Coupling and coupling cone + integrated coupling for connecting shaft
Machined assembly surface for drive adaptation for hollow shaft
Integrated coupling, drive-side
Integrated coupling, drive-side + Integrated coupling for connecting shaft
Plugged in planetary gearbox
Plugged in planetary gearbox + integrated coupling for connecting shaft
Free shaft end
Free shaft end, both sides
size index
20
Guiding system
Linear guide, table length 220mm
Linear guide, table length 280mm
Track roller guide, table length 220 mm
Total Length
430
mm
Configuration version
none
A - Plastic cover strip
D - Plastic cover strip, felt wiper
K - Plastic cover band (sealed roller bearing), felt wiper, side seal
Q - Plastic cover strip, outside placed steel parts with coating or stainless
Additional options
no standard connection installed
Switch combination left
without switches
mechanical switches
inductive switches
Switch combination left
without switches
Switch combination right
without switches
mechanical switches
inductive switches
Switch combination right
without switches
Drive adaptation
20
Special version
without special options
Maintenance and service instructions
Please click here
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices