Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
LOD level
type of X-axis
Center-to-center distance X-axis
mm
length of connecting shaft
245 mm
ID number
461314
type code
AX-AC-CHS-22-0245-0
mass
0.24 kg
Outer diameter
22 mm
wall thickness
2.0 mm
delivery time
customs tariff number
84,879,090,900
Eclass
23-30-92-90
Info HTTP
INFO HTML
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices