Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
LOD level
type of axis
type code
AX-AC-FST-40x13-2
ID number
108663
a1
55 mm
a2
0 mm
b
28 mm
c
40 mm
d1
5.5 mm
D1
10 mm
e1
7.0 mm
d2
0.0 mm
D2
0 mm
e2
0 mm
f
13 mm
g
38 mm
h
66 mm
delivery time
customs tariff number
84,879,090,900
Eclass
23-30-92-90
Info HTTP
INFO HTML
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices