Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
LOD level
type of X-axis
type of Y-axis
type code
AX-AC-GCU-60-110
ID number
230361
T1
49 mm
T2
174 mm
V
5.5 mm
W1
62.5 mm
W2
64.5 mm
X2
160 mm
X3
90 mm
Y3
58 mm
delivery time
customs tariff number
84,879,090,900
Eclass
23-30-92-90
Info HTTP
INFO HTML
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices