Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
type code
LGBCH25FN1SSL00160NZ0-1-0-20
Series
Standard linear guide
Size
25
Design type
Carriages with flange design
LOD level
High
Low
Version
with ball chain, long term mainenance-free
without ball chain
Carriage Height
normal design height
flat design height
Carriage Length
Carriage, standard length
long carriage
extra long carriage
Number of carriages
1
Seals
End seals on both sides, inner and side seals
No sealing
End seals on both sides
End seals on both sides and side seals
Double end seals on both sides, inner and side seals
End seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, MLS on both sides
Double end seals on both sides, inner and side seals, scraper and MLS on both sides
Fastening method for rail
with through-hole
with thread from below
Rail bore pattern
Symmetrical
Specific
Rail length
160
220
280
340
400
460
520
580
640
700
760
820
880
940
1000
1060
1120
1180
1240
1300
1360
1420
1480
1540
1600
1720
1840
1960
2080
2200
2320
2440
2560
2680
2800
2920
3040
3280
3520
3760
4000
Precision class
Normal precision
H - Precision
P - Precision
SP-precision
U-precision
Preload
Without preload
Light preload
Medium preload
High preload
Special preload
Rail arrangement
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Four connected rails
Rail segmentation
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
Starting measure G1
20.0
Carriage position
36
mm
70
mm
23.5
mm
5.8
mm
79.2
mm
57
mm
45
mm
M8
10.1
mm
32.3
mm
M6
mm
10.2
mm
12.2
mm
9.4
mm
4.7
mm
M6
mm
5.0
mm
23
mm
19.2
mm
60
mm
7
mm
11
mm
9
mm
n/a
n/a mm
25.25
kN
20.04
kN
41.73
kN
0.447
kNm
0.358
kNm
0.358
kNm
0.57
kg
2.88
kg/m
20.000
60.000
19.200
Info HTTP
INFO HTML
11.000
mm
4.920
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices