Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 3
BEST
LGBXH21WN1BBL00130NZ0-1-0-15.0N
Series
LGB
Version
X
Carriage Height
H
Size
21
Level of detail
High
Low
Design type
Wide carriage, block design
Wide carriage, flange design
Carriage Length
Standard
Number of carriages
Seals
End seals on both sides, side seals
without seals
End seals on both sides
Double end seals on both sides, side seals
End seals on both sides, side seals, scraper on both sides
Double end seals on both sides, side seals, scraper on both sides
Fastening method for rail
with through-hole
with thread from below
Rail bore pattern
Symmetrical
Specific
Rail length
130
180
230
280
330
380
430
480
530
580
630
780
880
980
1080
1180
1280
1380
1480
1580
1680
1780
1880
1980
2080
2180
2280
2380
2480
2580
2680
2780
2880
2980
precision class
Normal precision
H - Precision
P - Precision
Super - Precision
Ultra - Precision
Preload class
without preload
light preload
medium preload
rail arrangement
No information concerning rail arrangement
two parallel rails
three parallel rails
four connected rails
Rail segmentation
One-segment rail
Starting measure G1
15.0
HUBST
Special version
Standard
Dynamic load rating
7.49 kN
Dynamic load rating
5.95 kN
Static load rating
13.290 kN
Mx - Permissible moment
0.237 kNm
My - Permissible moment
0.072 kNm
Mz - Permissible moment
0.07 kNm
Mass carriage
0.20 kg
Mass rail
3.00 kg/m
Info HTTP
INFO HTML
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices